APO DT Transparent Hinged Screw Cover Inspection Window Type 4X
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        APO DT Transparent Hinged Screw Cover Inspection Window Type 4X
APO DT Covers are designed for use as inspection windows in highly corrosive environments where easy viewing and access is essential.
Industry Standards
UL Listed Types 3, 3R, 4, 4X, 12
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Available sized from 12” x 7” to 24” x 12” (H x W)
- DT Covers are maintenance free and corrosion resistant
- Frames are made from hot compression molded halogen free, self extinguishing fiberglass reinforced polyester (FRP) that can withstand continuous temperatures from -58°F to 302°F (-50°C to 150°C)
- Inspection windows are made from transparent polycarbonate that can withstand continuous temperatures to 248°F (120°C)
- Included thumb screw inserts allow quick window opening for access to interior component
- Gaskets are made from continuously poured polyurethane foam
Specifications
| Material | Fiberglass | 
| Color | Light Gray | 
| Color Code | RAL 7035 | 
| Finish | Smooth Matte | 
Additional Reference
Approval Agency Certificate
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.