Surge Protection
Products | 115 results (303 items)

Data Line Terminator
surge protection for data line termination.

Triggered Spark Gap
Triggering air gap technology provides low let-through voltage, which offers superior protection compared to traditional spark gaps.

DT2 DIN Rail Surge Protection Class II, 3+0 Mode
DT2 DIN Rail Surge Protection Class II, 3+0 Mode.

EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode
EDT2 Enhanced DIN Rail Surge Protection Class II, 3+0 Mode.

Replacement Capacitor

Remote Transmitter Protector

Service Entrance Suppressor, 40 kA, Metal
Compact NEMA®-4 enclosure design can be flush mounted or installed in a small space.

Spark Gap Diverter Replacement Module

Transient Discriminating MOVTEC

Replacement Module for UTB, Intrinsic Safe

Modular TDX Panel Protector, 200 kA
Transient Discriminating (TD) Technology provides increased service life.

DT1 DIN Rail Surge Protection Class I+II 12.5 kA, 4+0 Mode
DT1 Series provides a range of compact, safe and high surge rated performance features for the harsh IEC Class I environment and suitable for protection within a wide range of applications.