Quick Grip Lateral Sway Brace
Hover to magnify image or click to enlarge
Quick Grip Lateral Sway Brace
The Quick Grip Lateral Brace, part of the nVent CADDY line of fire sprinkler bracing systems from nVent, is designed to help simplify installations when bracing service pipe for seismic or other catastrophic events. It features an innovative design for quick attachment of brace pipe to service pipe saving time and money.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Application images
Resources
CAD
Video
Features
- Easy two-step installation eliminates extra trips between structure and service pipe
- Works with 1" and 1 1/4" (25 mm and 32 mm) brace pipes to reduce inventory
- Yellow tips provide a visual indicator that the bolts have been properly torqued
- Easy installation with an impact wrench from the bottom side of the clamp
- Meets NFPA®-13 requirements for seismic sway bracing
- Meets CEN/TS 17551:2021 requirements for Seismic Sway Bracing
Specifications
| Finish | Electrogalvanized |
| Material | Steel |
| UL Loads | ||||
| Part Number | Lateral | |||
| Sch 10/Sch 40 Service Pipe | Bull Moose Eddy Flow Service Pipe | Wheatland Mega-Flow Service Pipe | Youngstown Fire-Flo Service Pipe | |
| CSBQG0250 | 6672 N | 6672 N | 6672 N | 6672 N |
| CSBQG0300 | 5782 N | 5782 N | 5782 N | 5782 N |
| CSBQG0400 | 6672 N | 6672 N | 6672 N | 6672 N |
| CSBQG0500 | N/A | N/A | N/A | N/A |
| CSBQG0600 | 6227 N | N/A | 6227 N | N/A |
| CSBQG0800 | 6227 N | N/A | N/A | N/A |
| FM Loads | |||||
| Part Number | Service Pipe Schedule | Lateral | |||
| Horizontal Capacity per Installation Angle from Vertical | |||||
| 30°- 44° | 45°- 59° | 60°- 74° | 75°- 90° | ||
| CSBQG0250EG/ CSBQG0250MEG | EN10255 L (Lightwall) | 6270 N | 8895 N | 10900 N | 12190 N |
| EN10255 M (10) | 6270 N | 8895 N | 10900 N | 12190 N | |
| EN10255 H (40) | 6270 N | 8895 N | 10900 N | 12190 N | |
| CSBQG0300EG | EN10255 L (Lightwall) | 5295 N | 7475 N | 9163 N | 10230 N |
| EN10255 M (10) | 5295 N | 7475 N | 9163 N | 10230 N | |
| EN10255 H (40) | 5295 N | 7475 N | 9163 N | 10230 N | |
| CSBQG0400EG | EN10255 L (Lightwall) | 5295 N | 7475 N | 9163 N | 10230 N |
| EN10255 M (10) | 5295 N | 7475 N | 9163 N | 10230 N | |
| EN10255 H (40) | 5295 N | 7475 N | 9163 N | 10230 N | |
| CSBQG0600EG | EN10255 L (Lightwall) | 3870 N | 5470 N | 6715 N | 7515 N |
| EN10255 M (10) | 3870 N | 5470 N | 6715 N | 7515 N | |
| EN10255 H (40) | 4315 N | 6095 N | 7475 N | 8320 N | |
| CSBQG0800EG | 4.8 mm (Wall Thickness) | 3515 N | 4940 N | 6050 N | 6760 N |
| EN10255 H (40) | 3515 N | 4940 N | 6050 N | 6760 N | |
Installation Manual / Instruction Sheet
Certifications
cUL VGMY7.EX3956
English
ULC/ORD-C203A
cUL VGMY7.EX3956
ULC/ORD-C203A
UL VGMY.EX3956
English
UL 203A
UL VGMY.EX3956
UL 203A
FM Approved, Seismic
English
FM 1950-2013
AON Fire Protection, Rigid Seismic NZS 4541:2020
English
NZS 4515:2009

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.