Intelligent PDU, EN6xxx, 230 VAC, 1-PH
        
        Hover to magnify image or click to enlarge
      
        Intelligent PDU, EN6xxx, 230 VAC, 1-PH
Modular, compact intelligent PDU with inlet metering. Ultra-Low Profile Design
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Enlogic EN6xxx Intelligent Power Distribution Units monitors input power and power of each individual outlet and offers remote switching of individual outlets, provides billing grade unit level monitoring
 - High Visibility Data Display and Interactive Graphic Display
 - Measure circuit breaker loads across redundant feeds to avoid accidental downtime
 - Enables smart load balancing for power efficiency and maximized capacity utilization
 - Gigabit Ethernet Interface and redundant Ethernet (10/100)
 - iPDU DC power redundancy solution for up to 64 PDU's
 - Toolless Hot-Swap Controller
 - Input voltage 230 VAC, 1-phase
 - C13, C19 outlets
 
Specifications
Data Sheet
Drawing Document
Firmware
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.