RackChiller CDU40 Coolant Distribution Unit, 40kW, Filled, CGB20
Hover to magnify image or click to enlarge
RackChiller CDU40 Coolant Distribution Unit, 40kW, Filled, CGB20
Catalog#: CDU0402R001Q
The nVent HOFFMAN RackChiller CDU40 is a rack-based Coolant Distribution Unit (CDU), built for the needs of today’s most demanding HPC requirements. Capable of managing 40kW+ of heat load in a remarkably small 4U of space. The RackChiller CDU40 is an extremely efficient heat exchanger that uses ASHRAE W4 warm water to manage processor and component heat.
Industry Standards
UR/cUR Recognized
CE
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Additional Product Details
Features
- Manages 40kW+ of processor load per network
- Compatible with ASHRAE W4 warm water cooling
- N+1 redundant centralized pumps
- Dry-break quick disconnects (optional)
- 5-inch LCD screen with touch functionality
- Integrated control and monitoring system (Webserver, Modbus, SNMP)
- Internal and external leak detection system
- 4U rack-mount chassis
- Warm water cooling reduces the need for chillers
- Quick and easy installation and service
- Pump redundancy: 3 pumps for n+1 redundancy
Specifications
PRODUCT ATTRIBUTES
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.