nVent CADDY Speed Link is a universal support system designed to reduce installation time. A cost-effective alternative to jack chain, threaded rod, strut and strut nuts, this innovative system has the versatility to meet virtually all your support needs.
Features
- Systems include locking device, wire rope, and specialty end fitting
- Strong, yet flexible, wire rope
- Selection of locking devices for different applications and load requirements
- Extensive range of end fittings for various types of structural attachments
- Allows objects to be hung at a variety of angles, even from sloped ceilings
- Works with an assortment of nVent CADDY fasteners
Subcategories
Products | 33 results (166 items)

nVent CADDY Speed Link SLS Locking Device
Easy to use locking devices are available in bulk allowing installers to customize nVent CADDY Speed Link systems for any project.

Angle Bracket With Oblong Hole
90° angle bracket suitable for direct fastening or screw fixing onto a variety of structures, ideal to support nVent CADDY Speed Link Wire Solutions with hook end-fitting or chain.

nVent CADDY Speed Link Quad-Toggle with Eyelet Extension
Specialty end fittings used with CADDY Speed Link in long drop applications to put the adjustment closer to support item.

nVent CADDY Speed Link LD Locking Device
Easy to use stainless steel locking devices are available in bulk allowing installers to customize nVent CADDY Speed Link systems for any project.

nVent CADDY Speed Link SLK with Hammer-On Flange Clip
Versatile overhead support solution that is easy to adjust and installs quickly to various structural steel beams, joists, and flanges.

nVent CADDY Speed Link SLS Trapeze Kit
Unique, out of the box, telescopic trapeze solution supported by wire making installation and height adjustment quick, flexible and completely tool-free.

nVent CADDY Speed Link LD with Hook
Range of stainless steel wire solutions including precut lengths of 1.5mm wire with hook end-fitting and a locking device to quickly support a variety of light-duty services.

Concrete Fixing Eyebolt Screw
Concrete anchor accessory for the CADDY Speed Link wire hanging system to connect to structure.

nVent CADDY Speed Link SLK with Hook
Versatile overhead support solution that is easy to adjust and installs quickly to various structural beams, joists, and various CADDY fasteners.

Wood Fixing Eye Screw
Attachment accessory for the CADDY Speed Link wire hanging system to connect to wood structure.

nVent CADDY Speed Link SLK with Loop
Versatile overhead support solution that is easy to adjust and installs quickly to various building structural elements.

Eye Screw
Attachment accessory for the CADDY Speed Link wire hanging system to connect to structure.