nVent CADDY Cat CM Cable Support System
The nVent CADDY Cat CM Cable Support System offers an ideal cable management solution for retrofit and new construction applications. The system provides the ability to handle significant volumes of cable with greater flexibility and often more economically than traditional cable tray solutions. In retrofit applications, nVent CADDY Cat CM Cable Supports provide the ability to route large quantities of cable around existing infrastructure and other trades. In addition, nVent CADDY Cat CM solutions can be installed below existing cable management systems to add additional capacity to existing runs, or against the ceiling for a low-profile solution.
Features
- Provides optimal support for high-performance data cable, up to and including Cat 5e, Cat 6, Cat 6A, Cat 7 and fibre optic
- Specially designed U-Hooks and double J-Hook have large-diameter, rounded support surfaces
- U-Hooks and double J-Hooks can be mounted vertically along the same drop rod to create a tree configuration
- Rounded edges help prevent over-bending and kinking of cables
- System offers a convenient pathway for wires and cables
- Provides superior installation flexibility with strut, rod and cantilever mounting installation options
- Compliant with NEC® and ANSI®/TIA structured cabling systems standards
Products | 7 results (10 items)

nVent CADDY Cat CM U-Hook
          Large capacity non-continuous pathway support solution with a wide base and beveled edge design for high-performance data cables and fibre optics.  Highly versitile solution in combination with strut or threaded rod configurations.
        

nVent CADDY Cat CM U-Hook, Strut Mount
          Large capacity non-continuous pathway support solution with a wide base and beveled edge design for high-performance data cables and fibre optics.  Highly versitile solution in combination with strut or cantilever configurations.
        

nVent CADDY Cat CM Double J-Hook
          Large capacity non-continuous pathway support solution with a wide base and beveled edge design for high-performance data cables and fibre optics. Highly versitile solution in combination with strut or threaded rod configurations.
        

nVent CADDY Cat CM Roller
          Installation accessory for data cables in CAT CM cable supports.
        

nVent CADDY Cat CM Wire Retainer
          Protection accessory to secure data cables in CAT CM cable supports.
        

nVent CADDY Cat CM Protection Tube
          Protection accessory for the threaded rod configuration of CAT CM cable supports.
        

nVent CADDY Cat CM Wall Bracket
          Wall bracket accessory for data cables in CAT CM cable supports.