nVent CADDY EZ Riser, 3" Pipe
Hover to magnify image or click to enlarge
nVent CADDY EZ Riser, 3" Pipe
Catalog#: EZR0300
The nVent CADDY EZ Riser is a multi-purpose clamp designed to secure and support vertical pipe runs. This unified solution can be installed in several approved orientations and serves as a standard, standoff, or close-quarters riser—effectively functioning as three clamps in one. Ready-to-use out of the box, the nVent CADDY EZ Riser features pre-drilled threaded rod holes for standoff installations and score marks for simple ear removal in spaces where full-sized riser clamps do not fit.
Contractors can enjoy simplified material handling with a multi-functional clamp that allows for various orientations and retains listing even when ears are removed.
Details
Application images
Resources
CAD
Video
Features
- Only one tool needed to tighten due to serrated wash-heads
- Installs up to 60% faster than standard riser clamps
- Integrated second set of bolt holes allow the assembly to adapt from a riser clamp into a stand-off support easily
- No need to stock and use separate part families for standard and close-quarter clamps to offer a full range of listed parts
- Conforms with Federal Specification WW-H-171 (Type 8), Manufacturers Standardization Society (MSS) SP-58 (Type 8)
Specifications
PRODUCT ATTRIBUTES
Data Sheet
Installation Manual / Instruction Sheet
Certifications
UL VFXT.EX2452
English
ANSI/UL 203
UL VFXT.EX2452
ANSI/UL 203
cUL VFXT7.EX2452
English
ULC/ORD-C203
cUL VFXT7.EX2452
ULC/ORD-C203

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.