Varistar 19" Panel/Slide Mount


Varistar 19" Panel/Slide Mount
Details
Resources
Features
- Depth-adjustable in 25 mm increments
- In accordance with IEC 60297‐1 (DIN 41 494, Part 1)
- Assembly in 600 mm wide cabinets directly on the frame
- For 800 mm width adapter bracket for reduced width is necessary, for partial-height mounting depth members are necessary
- Dimensions are engraved in U increments (1 ... 52 U)
- Made of Steel, 2 mm thick
- Subsequent assembly possible
Specifications
Product Type | Slide Mount |
Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.