Painted Steel Front Panels, PAC
Hover to magnify image or click to enlarge
Painted Steel Front Panels, PAC
This front panel has the same finish as the enclosure and is used to cover empty sections within 19" profile systems, in order to maintain the enclosure's aesthetics. It can also be machined to mount equipment, if required."
Details
Benefits
Resources
Accessories
Features
- Description: Plain 19" front panel.
- Material: 1.5 mm steel.
- Finish: RAL 7035.
- Pack quantity: 1 piece.
Specifications
| Thickness | 3mm |
| Thickness | 11ga |
| Color | Light Gray |
| Material | Mild Steel |
| Finish | Powder Coated |
| Color Code | RAL 7035 |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.