Full Height Swing Frames, ESFC, 1445x499x80mm, Zinc Plated, Mild Steel
Hover to magnify image or click to enlarge
Full Height Swing Frames, ESFC, 1445x499x80mm, Zinc Plated, Mild Steel
Catalog#: ESFC316
A swing frame for 19" equipment that provides additional mounting space for such equipment, as well as rear access to the fitted components and equipment once opened.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Full height swing frame for 19” components allowing left and right hand opening. Can be used in steel, combinable and compact enclosures. Hinges designed to give extra build-in depth. Adjustable top hinge for square mounting of the swing frame. Rigid W-shaped frame profile for heavy equipment. Zinc plated 19" vertical profiles for direct earthing of the mounted components. Standard equipped with 130° hinges. Can also be mounted on the side of 600 mm deep floor standing enclosures. For steel, combinable enclosures use transversal support bars ESFB in combination with VBD if required. Adjustable in depth by steps of 12.5 mm.
- Maximum load: 1800N, supplied with a self positioning device.
- Lock: Two 3 mm double-bit locks.
- Material: 19" vertical profiles 2 mm zinc plated steel. Frame: vertical profiles 2 mm and horizontal profiles 3 mm.
- Pack quantity: 1 swing frame with hinges.
- Mounting requirements: ESFC for 600 mm, 800 mm, 1000 mm, 1200 mm wide steel, combinable enclosures. Add ESFB for mounting in a steel, combinable enclosure.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.