Heater 150W, 110-250V
Hover to magnify image or click to enlarge
Heater 150W, 110-250V
Catalog#: EHG150
This anti-condensation heater, EHG, is available with a heating capacity range of 15-150 watts. The wide range makes it easy to find the most optimum heater also when space within the enclosure is restricted. Water condensation is eliminated, also when the ambient temperature drops sharply.
Industry Standards
cRUus_UL
CE
EAC
Details
Benefits
Resources
CAD
Distributors In Your Area
Features
- Description: Large heater to be fixed preferably in vertical position to prevent condensation. Mounting clip for 35 mm DIN rail (EN60715).
- Heating element: PTC resistor, self regulating and temperature limiting.
- Material: Plastic, and anodised aluminium profile.
- Operating temperature: -40 °C to +70 °C. The heating capacity is for ambient temperature 20 °C.
- Connection: Plug terminal connection (2 × 0.5-2.5 mm²), available on request with connecting cable (500 mm).
- Protection: IP 20 supplied with terminals. IP 44 on request (supplied with cable).
- Approvals: CE, EAC, cULus_UL Listed.
- Pack quantity: 1 piece.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Certification
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.