Glazed door, 1600x800, Stainless 304, 3mm double bit lock
Hover to magnify image or click to enlarge
Glazed door, 1600x800, Stainless 304, 3mm double bit lock
Catalog#: DNGS1608
Electrical components can be viewed while the transparent stainless steel door is closed, which keeps unauthorized personnel out and maintains the ingress protection.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Transparent door fitted with clear safety glass to view the inside of the enclosure. Equipped with double-bit 3 mm lock system and door frame. Allows all options of the locking programme.
- Material: Frame: 2 mm AISI 304 stainless steel plate, AISI 316L (on request). Viewing area: 4 mm clear safety glass.
- Finish: 400 pre-grained stainless steel.
- Protection: IP 55, TYPE 12, 13, IK 07.
- Mounting requirements: Use hinge kit DNMKS01 if not for replacement of standard door.
- Pack quantity: 1 piece.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.