Varistar 19'' Shelf, Telescopic, 30 kg
Hover to magnify image or click to enlarge
Varistar 19'' Shelf, Telescopic, 30 kg
Varistar 19'' Shelf, Stationary with 30 KG load capacity, perforated for ease of assembly.
Details
Resources
Features
- Static load-carrying capacity at full extension 30 kg
- Perforated for assembling cable ties
- Mounting height 1 U, for mounting on four 19" panel/slide mounts
- Incl. telescopic slides
- Hammer head perforation to fix cable ties
Specifications
| Product Type | Shelf |
| Material | Steel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.