Front Panel, Flat, Refrofit Shielding, D-Sub Cutouts
Hover to magnify image or click to enlarge
Front Panel, Flat, Refrofit Shielding, D-Sub Cutouts
Flat front panel with cutout for D-Sub connectors. Shieldable for stainless steel EMC gasket.
Details
Resources
Features
- For stainless steel EMC gasket
- Al, 2.5 mm, front anodized, conductive
Specifications
| Rack Height | 3U |
| Rack Width | 4HP |
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Accessory Type | Front panel |
| Product Type | Front Panel |
| Type | Front Panel without Handle |
| EMC Shielding | No (Retrofittable) |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.