EuropacPRO EMC Shielding Kit, Backplane to Side Panel
        
        Hover to magnify image or click to enlarge
      
        EuropacPRO EMC Shielding Kit, Backplane to Side Panel
Vertical profile enables the EMC contact between the side panel and the backplane. The assembly grid is 30 mm.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- For vertical contact the support profile may be fixed to the side panel of the subrack or case (depth grid 30 mm)
 - With some designs the backplane can be used as the shielding rear panel of the subrack; for this a rear horizontal rail (type L‐VT or H-VT) for recessed installation is required to ensure horizontal contact
 
Specifications
| Product Family | EuropacPRO | 
| Product Type | Shielding Kit | 
| Works With | Subracks | 
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.