Electric Heat Tracing
Products | 193 results (835 items)

IceStop Rake Downspout Hanger Bracket
For mechanical support and protection of IceStop trace heating cables in roof and gutter de-icing applications.

FMT Constant Wattage Parallel Heating Cable
For freeze protection and process temperature maintenance up to 150 °C. Suitable for hazardous areas.

STS MT Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines and embedded applications.

STS HT Skin-Effect Tracing Wire
Electrical process temperature maintenance for high temperature pipelines and embedded applications.

STS HV Skin-Effect Tracing Wire
Electrical freeze protection and process temperature maintenance for long pipelines with limited power availability

WinterGard Mat/Mesh
For prevention of ice and snow build up on ramps and other accessways, pre-terminated heating cable mats.

FHT Constant Wattage Parallel Heating Cable
For freeze protection and process temperature maintenance up to 230 °C. Suitable for hazardous areas.

WinterGard Cable
For prevention of ice and snow build up on ramps and other accessways, constant wattage heating cable.

NGC-40 Series, Control Module
A single-point control, monitoring and power distribution system in a multipoint panel, for process temperature maintenance and pipe freeze protection applications.

IceStop GMK Roof Clip
For fixation of IceStop trace heating cables in roof and gutter de-icing applications.

Small Pipe Adapter
Small pipe adapters.

CE Connection and End Seal Kit
For connection and termination of nVent RAYCHEM self-regulating trace heating cables, a heat shrink polymer kit.