nVent CADDY Single-Arm Cable Pressure Clip
nVent CADDY Single-Arm Cable Pressure Clip
The nVent CADDY Single-Arm Cable Pressure Clip is a sustainable, ready-to-install metal clip allowing for easy cable installation with one hand. This solution securely supports small-sized cable bundles in crowded spaces—such as flush to ceilings, above suspended ceilings. The Single-Arm Pressure Clip’s unique design creates an option to combine two single-arm clips within seconds—ultimately doubling the cable capacity per a single fixing point, reducing the number of required stock parts, and saving contractors time on the job. Featuring a low-profile design, this cable pressure clip is a more durable alternative to commonly used plastic solutions and offers an ideal solution for electrical and datacom applications.
Details
Application images
Resources
Video
Related Products
Features
- Gangable/Two-in-one solution; two nVent CADDY Single-Arm Cable Pressure Clips can be combined by hand to instantly double the cable capacity per single fixing point
- Compatible with direct fastening and traditional anchoring
- Reusable in case of nail misfire
- More robust and durable than plastic pressure clips
- Rounded edges help prevent cable damage
- Cables are neatly installed, providing a consistent and professional appearance
- Low-profile design allows for installation in tight spaces
- Made of 100% recyclable materials
Specifications
| Finish | Pregalvanized |
| Material | Steel |
Installation Manual / Instruction Sheet

- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.