PCB Handle, Can Be Bolted or Riveted


PCB Handle, Can Be Bolted or Riveted
The PCB handle enables a user to extract a PCB without a front panel.
Details
Resources
Features
- PCB handle, can be bolted to the PCB
- For board thickness 1.6 mm
Specifications
Product Type | Handle |
Material | Polycarbonate |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.