Labrack Slide Rail, 40 kg


Labrack Slide Rail, 40 kg
Labrack Slide Rail with 40 kg load capacity for mounting on the bare cabinet uprights or 19" panel/slide mounts. The slide rail supports shelf of heavy 19" Chassis.
Details
Resources
Features
- For assembly on mobile 19" lab racks; with panel mounts alsoon stationary 19" lab racks
- Static load‐carrying capacity 40 kg per pair
Specifications
Static Load | 40kg |
Product Type | Slide Rail |
Material | Steel |
Finish | Zinc Plated |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.