Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels
        
        Hover to magnify image or click to enlarge
      
        Front Panel EMC Stainless Steel Shielding Kit, for U-Shaped front panels
The stainless EMC gaskets are inserted into a slot on the right hand side of the U-shaped front panels.
The gasket will be clipt onto the right front panel bracket, the 19" bracket or rear profile of the subrack
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- The stainless steel EMC-gasket for SCHROFF U-shaped front panels, offers excellent performance in shielding effectiveness and an enormous temperature range from -200 to +160°C.
 - Easy mounting by clipping the gasket onto the right front panel bracket, the 19" bracket or rear profile of the subrack
 - Temperature range from -200 to +160°C.
 
Specifications
| Works With | Subracks; Cases; Front Panels | 
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; PropacPRO; Frame Type Plug-In Unit | 
| Product Type | Shielding Kit | 
| Material | Stainless Steel | 
Catalog
Installation Manual / Instruction Sheet
Test Report
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.