Side Plinths, PA
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Side Plinths, PA
These plinth side panels close off the extra space underneath the enclosure if needed.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: Side covers for plinth P, strengthened by folded edges.
- Material: 1.5 mm mild steel.
- Finish: RAL 7022 structured powder coating.
- Pack quantity: 2 pieces for height 100 mm and 4 pieces for height 200 mm.
Specifications
| Thickness | 1.5mm | 
| Thickness | 16ga | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 7022 | 
| Color | Umbra Gray | 
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
