Plain Doors For Floor Standing Enclosures, DN-NC
Hover to magnify image or click to enlarge
Plain Doors For Floor Standing Enclosures, DN-NC
This door replaces the rear panel in a floor standing enclosure to allow for rear access of equipment installed in the front, or for using back to back mounting plates to increase the enclosure's mounting space.
Details
Benefits
Resources
Video
Accessories
Features
- Finish: RAL 7035 structured powder coating.
- Mounting requirements: Use hinge kit DNMK-NC if no door was fitted previously.
- Maximum load: 800 N.
- Pack quantity: 1 piece.
- Description: Standard door equipped with double-bit 3 mm lock system and door frame. Door accessory kit DNMK (hinges, rod catches) to be ordered separately. Allows all the options of the locking program and 180° hinges. Compatible with combinable and compact enclosure ranges.
- Material: 2 mm steel plate.
Specifications
Installation Manual / Instruction Sheet

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.