Gas Spring, MPGR
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Gas Spring, MPGR
The gas spring, MPGR, is designed to fit all standard consoles. The gas spring is used to support the weight of the lid so that hands free access can be made.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: Gas spring that can replace the standard hinge for the desk. May be used with all standard consoles.
- Pack quantity: 2 gas springs with mounting accessories.
- Gas spring: MPGR150 - 150N; MPGR250 - 250N
Specifications
| Color | Black | 
| Material | Mild Steel | 
| Finish | Smooth | 
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.