Frame For Individual Cover Plates, UFCP-I


Frame For Individual Cover Plates, UFCP-I
This polyester frame can be customized with plain or slotted cover plates, providing a flexible solution for both modular and non-modular components.
Details
Benefits
Resources
Accessories
Features
- Description: Frame to be covered with individual cover plates UICP. For enclosures 600 and 800 mm wide it has 2 columns. Distance between UFCP and enclosure door: 39 mm; 49 mm for UCP750 and above. Reversible mounting position, to increase the distance between UFCP and enclosure door by 30 mm.
- Material: Polyester.
- Finish: RAL 7035.
- Delivery: Frame, supporting brackets, one quarter turn fasteners and mounting accessories.
- Polyester frame for compact polyester wall mounted enclosure cover plates
- The frame can be customized with plain or slotted cover plates to meet customer specific requirements
- The frame provides a flexible solution to customers as it can be adapted especially for their components using both plain and slotted cover plates
- Both modular and non-modular components can be installed into the same enclosure
- Plain or slotted cover plates UICP, are required to be mounted onto the polyester frame
- Single frame: UFCP4302, UFCP5402, UFCP6402, UFCP7502
- Double frame: UFCP8602, UFCP1082
Specifications
Color | Light Gray |
Material | Polyester |
Color Code | RAL 7035 |
Finish | Smooth |
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.