Universal Keyboard Trays, UKT, 324x627x108mm, Zinc Plated, Mild Steel


Universal Keyboard Trays, UKT, 324x627x108mm, Zinc Plated, Mild Steel
Catalog#: UKT08R5
This keyboard tray can be mounted on any vertical enclosure surface, such as a door or a panel, and maintains the protection degree when in use. It can be closed and locked to prevent unauthorized personnel from accessing it.
Details
Benefits
Resources
CAD
Distributors In Your Area
Features
- Description: Horizontal hinged keyboard tray with lateral sliding mouse pad (L.H, or R.H.). Equipped with panel stay. When the tray is folded out, the enclosure is sealed by a closed chamber.
- Protection: IP55
- Pack quantity: 1 door with hinges, lock, keyboard mounting support, mouse pad and mounting accessories.
- Material: 1.5 mm steel plate for chamber, aluminium for horizontal profiles and polyamide (PA6) for vertical profiles.
- Finish: RAL 7035 structured powder coating.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.