Mounting plate, 2000x1000, Galvanized steel
        
        Hover to magnify image or click to enlarge
      
        Mounting plate, 2000x1000, Galvanized steel
Catalog#: MPNCS2010
              The steel mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
                
        
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                            Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
        
      
        
      
    
        
      
      
    
  
        
                                                                          Related Accessories
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                          Distributors In Your Area
          
          
        
        
                        
            
        
  
      
      
  
      
    
  
        
            
Features
- Description: Standard mounting plate. It can also be mounted on the side of an enclosure by using MPS kit or slid in from the side with the MTS profile. For heavy loads in vibrating environments use mounting plate reinforcement profile MPR and MPE or MPEF brackets.
 - Mounting requirements: Use MPA-NC for mounting the MP-NC inside the enclosure. Adjustable in depth with MPD accessory.
 - Pack quantity: 1 piece.
 - Maximum load: 6000 N.
 - Material: 2.5 mm galvanized steel.
 
Specifications
PRODUCT ATTRIBUTES

        Mandatory
      
      
        Similar
      
      Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock | 
|---|
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.