Mounting plate, 1600x800, Galvanized steel
Hover to magnify image or click to enlarge
Mounting plate, 1600x800, Galvanized steel
Catalog#: MPNCS1608
The steel mounting plate contributes to speeding up the assembly of the enclosure, since it can be machined easily and equipped with components before being mounted.
Details
Benefits
Resources
Video
Accessories
Distributors In Your Area
Features
- Description: Standard mounting plate. It can also be mounted on the side of an enclosure by using MPS kit or slid in from the side with the MTS profile. For heavy loads in vibrating environments use mounting plate reinforcement profile MPR and MPE or MPEF brackets.
- Mounting requirements: Use MPA-NC for mounting the MP-NC inside the enclosure. Adjustable in depth with MPD accessory.
- Pack quantity: 1 piece.
- Maximum load: 6000 N.
- Material: 2.5 mm galvanized steel.
Specifications
PRODUCT ATTRIBUTES

Mandatory
Similar
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.