E-Series Indoor Cooling Unit
Hover to magnify image or click to enlarge
E-Series Indoor Cooling Unit
The nVent HOFFMAN E-Series range is specially designed and developed to meet the essential requirements of Industrial customers in India. Easy to specify, ready to use and simple to install, the E-series is available in four sizes: 500W,1000W,1500W and 2000W. All units are rated IP54, and have an operating temperature range from 20 C to 50 C.
Details
Benefits
Resources
Features
- Description: Units in the E-Series have a wide operating temperature range from 10 C to 50 C. Standard models come with powder-coated sheet metal, as well as a digital temperature controller with an LED display, and a built-in alarm and door switch interlock.
- Finish: Powder-coated sheet metal structure
- Protection: IP54
- Temperature limits inside: 25 C° to 50 C°
- Temperature limits outside: 20 C° to 50 C°
- Type of connection: Terminal block
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.