Telescopic Slide Universal, Slim, 2 U
Hover to magnify image or click to enlarge
Telescopic Slide Universal, Slim, 2 U
Details
Resources
Features
- Rail width k = 9.7 mm, max. installation width of extension/drawer w = 429 mm
- Lateral mounting on the 19" uprights (19" plane remains free for fixing the extension/drawer)
- Locking at full extension
- Static load-carrying capacity per pair 46 - 57 kg
- Extension length > 110 %
Specifications
| Material | Steel |
| Product Type | Telescopic Slide |
| Finish | Zinc Plated |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.