Guide Rail With Coding, preassembeld ESD Clip for CompactPCI/ VME64x, PC


Guide Rail With Coding, preassembeld ESD Clip for CompactPCI/ VME64x, PC
Details
Resources
Features
- NEW generation with coding type plastic guide rails for reliable retention of PCBs or plug-in units
- Significantly increased stability, due to an optimized design and high quality material (PC)
- Improved fire safety properties, fulfills EN 45545-2 requirement sets R22, R23 and R24 with HL3
- “Halogen-Free”, according to IEC 61249-2-21
- Can be clipped into horizontal rails (Al extrusion) or into 1.5 mm thick plates
- Can be bolted to the horizontal rails Type H and R for higher shock and vibration requirements
- ESD clip for an conductive contact between PCB and horizontal rail preassembled
- Storage temperature: from -40 °C ... 130 °C
Specifications
Works With | Subracks; Cases; 19" Chassis; Systems |
Type | Coding and Preassembled ESD Clips |
Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac |
Material | Fiber-Reinforced Plastic |
Product Type | Guide Rail |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.