ATCA Front Panel Kit With Spring Loading
        
        Hover to magnify image or click to enlarge
      
        ATCA Front Panel Kit With Spring Loading
AdvancedTCA front panel for spring-loaded IEA handle (plunger or lever style) with die‐cast end piece in Al-Profile or stainles material.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Front panel (reinforced with diecast endpiece)
 - ATCA IEA handle with spring loading
 - EMC textile gasket and fixing material
 
Specifications
| Rack Width | 6HP | 
| Rack Height | 8U | 
| Accessory Type | Front panel | 
| Product Type | Front Panel | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.