Switch Disconnector, WO60


Switch Disconnector, WO60
Spring controlled switch disconnector without fuses.
Industry Standards
IEC
VDE
DNV-GL
Details
Benefits
Resources
Features
- Description: 3-pole switch disconnector. With multifunction handle (snap action switch mechanism). Connection at the bottom.
- Rated voltage: 690 V
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 26,7 W
- Pack quantity: 1 pc.
- Approvals: IEC, VDE, DNV GL
- Connection at the bottom
- Rated voltage: 690 V
- For busbars: 12, 15, 20, 25, 30 × 5, 10
- Power dissipation at 80% load: 26,7 W
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.