Outer Mounting Profie, CLPO, 74x43x311mm, Galvanized, Mild Steel
Hover to magnify image or click to enlarge
Outer Mounting Profie, CLPO, 74x43x311mm, Galvanized, Mild Steel
Catalog#: CLPO400
A standard, off the shelf accessory compatible with nVent HOFFMAN's standard hole pattern, which simplifies procurement and installation.
Details
Benefits
Resources
CAD
Video
Accessories
Distributors In Your Area
Features
- Description: Universal profile for both depth and width fitting on the 25 mm DIN hole pattern on the enclosure frame. The 75 mm wide profile is equipped with three rows of holes of which one is turned 90º. This makes it possible to mount the CLPO profiles in both directions. The CLPO increases the useful space by 25 mm.
- Material: 1.5 mm zinc plated steel.
- Pack quantity: 4 profiles.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
CAD Generation

Similar
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.