Skip to main content

Please Select Your Country/Language Preferences

Electronic Enclosures & Components

RatiopacPRO Style Hero Banner
Individualize your desktop cases with ease
Configure your Desktop Enclosure

Electronic Enclosures & Components

Your One-Stop Shop for Your Board 

Benefit from our variety of high-performance electronics packaging solutions from 19” subracks, chassis, tabletop cases and front panels, designed to meet the diverse needs of industries such as military, test and measurement, telecommunications, and transportation.

Whether you need standard configurations or fully tailored solutions, nVent SCHROFF ensures that your technology is protected, adaptable, and ready for the future.

 

 

 

 

Play

Simple Integration

Whether you require shock and vibration resistance or EMC shielding, our modular design allows customization to meet stringent industry standards.

Versatile Designs

Maximum flexibility is offered with options accommodating portable, desktop, or rack-mounted setups. Including advanced cooling solutions and customizable branding options.

Effortless Customization

Finish your setup with our modular offering, designed for quick configuration and modification. 

Digital Empowerment

Intelligent online configurator to simplify and speed up your digital workflow




Rack-Mount Portfolio

These protective casings are designed to house and organize essential hardware and components, providing easy access, enhanced security, and improved airflow within a rack system.

19-Inch Subracks: Modular Architecture

  • Standardized Modular Frames  
  • Provides optimized and reliable housing for PCBs, electronic modules, and plug-in units  
  • Ensures seamless integration within rack-mounted systems  
  • Comes with guide rails for easy sliding and positioning  
  • Offers an extensive accessories portfolio, including guide rails and card retainers  
  • Available in non-standard or standardized options

19-Inch Chassis: Horizontally Board Mount

  • 19” chassis are a form of subrack designed for horizontally boards or non-standard components like transformers or heavy accessories
  • Typically mounted on a chassis plate
  • Options available for various heights and depths
  • Features include EMC-shielding, cooling, and varying degrees of robustness

19-Inch Cases: Flexible for Mobile or/and Rack-Mounting

  • Designed for durability and mobility  
  • Features 19-inch cases as a complete enclosure  
  • Ensures optimal transportation and EMC shielding  
  • Ideal for systems that need to be self-contained  
  • Integrates seamlessly into a larger rack system  
  • Suitable for both rack-mount and mobile applications

Non Rack-Mount Portfolio

Non-rack mount enclosures are essential for providing protection and functionality beyond traditional rack systems. They serve a wide range of applications, from portable solutions for fieldwork to permanent installations in industrial settings.

19" Desktop Cases: Framework for 19" Components

  • 19" desktop cases meet standardized 19-inch rack specifications internally.
  • They provide a strong framework for full-sized components.
  • These cases are not intended for assembly into a 19" cabinet.

Small Form Factor Cases: Space-Efficient Design for Compact Components

  • Designed for compact electronic components  
  • Prioritize space efficiency while maintaining performance  
  • Offer flexibility in sizing  
  • Adhere to small form factor board standards

Front Panels and Cassettes

Front panels and cassettes are acting as the main interface between users and equipment.

Front Panels: Interface and Accessibility

  • Front-facing section of devices or enclosures  
  • Provides access to controls, displays, connectors, and indicators 
  • Serves as the interface between the user and internal components  
  • Typically made from metal or plastic  
  • Includes EMC protection  
  • Customizable design, colors, and printing options  
  • Comes with wide selection of accessories, such as screws and nipples

Plug-In Units: Front Panel with Handle

  • Include a front panel, handle, and PCB mounting hardware.
  • Plug-in units are modular, self-contained components.
  • Easily inserted or removed from a subrack or chassis.

Cassettes: Fully enclosures for extra protection

  • A cassette is like a plug-in unit but includes side panels and is fully enclosed.
  • It functions independently as part of a larger system.
  • It provides additional mechanical or RF protection.



News and Resources

Play

Boost EMI Shielding by 45% with Future-Proof Subrack Design

Enhance electromagnetic resilience in your rail systems for seamless operational continuity

Play

Design Your Desktop Enclosures within minutes

The RatiopacPRO Style digital configurator shortcuts the design process, saving customers approximately 65% of the time they would have spent evaluating and developing entirely new mechanical housing concepts.




Products in Action

Mechanical Design

Play

Mechanical Production

Play

CONTACT & DISTRIBUTION

Contact Us

Ready to get started? Contact us to discuss your application requirements.

Where To Buy

Use our worldwide sales office locator to quickly find a nVent office near you.