Lift Handle Lock Covers, LLHS
        
        Hover to magnify image or click to enlarge
      
        Lift Handle Lock Covers, LLHS
This lift handle will allow enable the enclosure to be easily opened and limits access to unauthorized personnel through the different locking options.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
        
          
      
      
    
  
        
                                                                                                      
Features
- Description: Lift handle for LHC locking inserts/half cylinders.
 - Material: Zamak.
 - Pack quantity: 1 lift handle.
 - Mounting requirements: Add LHC inserts/half cylinders when required.
 
Specifications
| Color | Light Gray | 
| Material | Zamak; Plastic | 
| Color Code | RAL 7035 | 
| Finish | Textured | 
Installation Manual / Instruction Sheet
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.