Handles, UDH-C
        
        Hover to magnify image or click to enlarge
      
        Handles, UDH-C
This swing handle will allow the enclosure to be easily opened and limits access to unauthorized personnel through the different locking options, that also includes padlocks.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
  
        
                                                                                                        Accessories
          
          
        
        
                        
            
        
  
          
        
  
      
      
        
      
    
            
      
      
    
  
        
                                                                                                      
Features
- Description: Handle to replace the standard lock in UCP/UCPT enclosures. For the handle UDH2C, UDH2CS and UDH3C, machining is required. UDH1C is supplied with 2 keys.
 - Delivery: 1 piece with mounting accessories.
 - UDH1C is supplied with 2 keys
 - Swing handle for polyester wall mounted enclosures
 - The handle replaces the standard modular or compact polyester wall mounted enclosure handle/lock and offers many key or padlocking options
 - Locking handles with compatible keys maybe selected due to the specification set by the end user
 - The security of the enclosure can be increased by using additional padlocks
 - Machining is required for compact polyester wall mounted enclosures
 - Locking inserts, LSSU must be ordered separately
 - Description: UDH0C - Neutral handle; UDH1C - Handle with key E2432; UDH2C - Handle for half cylinder; UDH2CS - Small handle for half cylinder (to be used for UCP320/UCP430)
 
Specifications
| Color | Black | 
| Material | Mild Steel | 
| Finish | Textured | 
        Mandatory
      
      - Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.