Outdoor Modular 24 U 1330H 1500W 1200D
Hover to magnify image or click to enlarge
Outdoor Modular 24 U 1330H 1500W 1200D
Catalog#: 10149-624
Telecom and Railway applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather and vandalism, ensuring operational continuity. Modular contruction allows multiple configurations in size and function along with multiple cooling options.
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
Quick Ship Alternatives
Additional Product Details
Features
- Aluminium profile frame with removable, double-walled cladding
- IP 55 or NEMA 12~
- Double-walled
- Extensive range of 19" cabinet accessories
- Access to cabinet from front, all sides possible upon request
- 100 mm high plinth, 200 and 300 mm possible
- Top cover with louvers, can be upgraded with fans or A/C unit
- RAL 7035 powder coating, other colors available upon request
Specifications
PRODUCT ATTRIBUTES
Test Report
Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.