VPX System, Desktop, 4 U, 5 Slot, Pluggable PSU
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        VPX System, Desktop, 4 U, 5 Slot, Pluggable PSU
TVPX desktop case for 5 VPX boards 3 U, 160 mm. With or without Rear I/O option The power for the system is supplied by a pluggable open frame power supply.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Backplane conforms to VITA 46 Other VPX backplanes on requestSystem in accordance with IEC 60297‐3‐101, ‐102, ‐103; IEEE 1101.1, 1101.10/11; backplane in accordance with VITA 1.1‐1994
- PSU pluggable, 300 W, 3 U, 8 HP (further PSU optional)
- VPX backplane, in accordance with VITA 46, 5 slot, 3 U, 0.8" pitch, full mesh topology
- Heat dissipation by 2 radial fans , front to rear side cooling
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
                