ProLine 200-mm Plinth Base
        
        Hover to magnify image or click to enlarge
      
        ProLine 200-mm Plinth Base
Plinth Bases install under an enclosure to provide space for cables to enter from below. A Plinth Base consists of eight corner supports connected to four access panels. The corner supports are cast aluminum. The access panels attach to the corner supports with screws. Plinth Bases include all necessary mounting hardware. Order a gland plate system to provide Type 12 protection when using a plinth base.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Consists of eight corner supports connected to four access panels
 - Order a gland plate system to provide Type 12 protection
 - Includes all mounting hardware
 
Specifications
| Thickness | 1.52mm | 
| Thickness | 16ga | 
| Color | Jet Black | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.