Closure Plate Adapters for Cutouts, 24 Pin to 6 Pin, Light Gray, Steel
Hover to magnify image or click to enlarge
Closure Plate Adapters for Cutouts, 24 Pin to 6 Pin, Light Gray, Steel
Catalog#: PAD246
Adapters are used with closure plates containing cutouts. Allows the option of adapting from 24-pin to 16-pin, 24-pin to 10-pin, 24-pin to 6-pin and 24-pin to no pins (blank).
Lifecycle Status:
Phase-out
Print This Page
Details
Resources
Distributors In Your Area
Features
- 12 gauge (2.5mm) mild steel
- RAL 7035 textured light-gray polyester powder paint finish
- Adapters fit all Cable Entry Cabinet and Barriers with 24-pin DIN connector cutouts
- 24-pin adapting down to 16, 10, 6, or no pins (blank)
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
Sell Sheet
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.