Skip to main content
Please Select Your Country/Language Preferences

F22G90SE_SweepElbow, Cable and Wire Management > Lay-in Wireway > Lay-in NEMA Type 1 Painted Flat-cover wireway, F1010G90SE, F1212G90SE, F22G90SE, F44G90SE, F66G90SE, F88G90SE, Hover to magnify image or click to enlarge

Elbow Sweep 90-Degree

Lay-in Galvanized 90-Degree Sweep Elbows are used for large-radius turns. Lay-in feature allows wires and cables can be laid in along wireway run. No pulling through of wires or cables prevents damage to insulation that often occurs in a pull-through wiring system.

Read more Read less Print This Page
Details

Features

Specifications

Color Code ANSI 61
Color Gray
Material Mild Steel
Finish Powder Coated
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.