Cadweld Rail Track Connector Bond Kit, Single-Leg
        
        Hover to magnify image or click to enlarge
      
        Cadweld Rail Track Connector Bond Kit, Single-Leg
The Cadweld Rail Track Connector Bond Kit, Single-Leg, is intended to be welded to the web of the rail at the neutral axis as a single-leg connection. The kit has all the necessary components to establish a welded bond connection to the web of the rail. This technique guarantees connection reliability and consistent electrical resistance, using nVent ERICO Cadweld welding material. The bond is designed to be welded at the rail profile neutral axis level, where the stress and strain are minimal.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                          Video
          
          
        
        
                        
            
        
  
  
                                                
            
      
  
          
                    
      
    
  
        
                                                                                                      
Features
- Provides unchanging electrical resistance
 - Superior corrosion resistance
 - Easy installation, with minimum installer training required
 - Simple and highly-portable installation equipment
 - Equally usable on old, worn, or new rails
 - Available as bond-only or incorporated in a Bond Kit including all necessary parts to ensure easy handling at jobsite
 
Specifications
| Handle Clamp | C105B x 2, Sold Separately | 
| Material | Cadmium Bronze;Copper Alloy | 
| Finish | Electrogalvanized;Tinned | 
| Bond Terminal Style | Tab | 
Brochure
Installation Manual / Instruction Sheet

- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.