ProLine Front-to-Back D-Ring Bracket
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        ProLine Front-to-Back D-Ring Bracket
The Front-to-Back D-Ring Bracket manages cable routed between the front and back of a cabinet. It can be used with optional Universal D-Ring Brackets or Transition Brackets for increased flexibility in managing cables. The bracket mounts to any ProLine frame. It secures cable with D-Rings that snap open and closed for secure routing with easy access for wiring changes. The D-Rings can be oriented for vertical, front-to-back or side-to-side cable management. Please note this kit includes D-Rings and mounting hardware.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                                                  
Features
- The Front-to-Back D-Ring Bracket manages cable routed between the front and back of a cabinet
- It can be used with optional Universal D-Ring Brackets or Transition Brackets for increased flexibility in managing cables
- The bracket mounts to any ProLine frame
- It secures cable with D-Rings that snap open and closed for secure routing with easy access for wiring changes
- The D-Rings can be oriented for vertical, front-to-back or side-to-side cable management
- Kit includes D-Rings and mounting hardware
Specifications
| Color | Jet Black | 
| Material | Mild Steel | 
| Finish | Powder Coated | 
| Color Code | RAL 9005 | 
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.