Skip to main content
Please Select Your Country/Language Preferences

TopPlatec Product Photo Hover to magnify image or click to enlarge

Tie-Down Panel, fits 19-inch rack 1U, Black, Steel

Catalog#: ECM19TP1U

The Open-Frame Tie-Down Panels provide a mounting point to route cable on an open-frame rack. They mount horizontally on 19-inch racks and the panels have slots for VELCRO® cable wraps. Each panel includes 10 black 8-in. (203-mm) VELCRO cable wraps while including the mounting hardware. Please note VELCRO is a trademark of Velcro Industries B.V.
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
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us