Skip to main content
Please Select Your Country/Language Preferences

4-POST OPEN FRAME RACK, WHITE; E4WRS19FM45U; SQUARE HOLES; PHOTO RENDERING; CAD RENDERING Hover to magnify image or click to enlarge

Open Frame Rack 4-Post 45U Square, 96.00x20.25, White, Aluminum

Catalog#: E4WRS19FM45U

4-Post Open Frame Racks combine the mounting security of a cabinet with the accessibility of a rack. Used in communication data center and telecommunication room applications, these adjustable-depth racks support deeper, heavier network equipment and can be ganged with standard 2-post or other 4-post racks to expand existing systems.

Read more Read less

Industry Standards

UL 2416 Listed; File No. E230874

cUL Listed per CSA C22.2 No. 182.4; File No. E230874

EIA 310-D
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
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us