Hover to magnify image or click to enlarge
nVent CADDY Cat HP J-Hook, PG, Painted, Green, 75 mm dia
nVent CADDY Cat HP J-Hooks are the foundation of the nVent CADDY Cat HP System. The revamped nVent CADDY Cat HP J-Hook offers contractors three unique, UL-certified attachment methods out of the box—wall, ceiling, and threaded rod installations. This added functionality enables contractors to reduce SKU inventory while maintaining efficiency and continued progress on the jobsite with the most common structural attachment methods.
The modernized design of the nVent CADDY Cat HP J-Hook is engineered to provide optimal support and protection for today’s rapidly evolving, high-performing low voltage cable. Contractors can feel confident utilizing the nVent CADDY Cat HP J-Hook due to its installation versatility, superior cable support and protection, and technical certifications.
Features
- Versa-Mount Technology: Innovative attachment design provides multiple structural and installation methods for wall, ceiling, and threaded rod mounting applications
- Ideal for unknown jobsite applications or attachment methods
- Improved design allows for optimized inventory while reducing job site scheduling risks associated with multiple SKUs
- Provides optimal support for high-performance data cable—including category cable, Power over Ethernet (PoE), and fiber optic
- Industry-leading bend radius designed to protect high-performance data installations
- Multiple color options aid in the identification and organization of the pathway application
- Provides superior fill capacity and load rating
- Compliant with UL® 2043 and suitable for use in air handling (plenum) spaces
- Meets ISO®/IEC 14763-2, ANSI®/TIA 568 and ANSI®/TIA 569
- Complies with EN 50174-2
Specifications
PRODUCT ATTRIBUTES
| Fire Rated Power Cable Capacity (Distance between J-hooks must not exceed 500 mm center to center) | |||||||||
| Part Number | CAT16HP | CAT32HP CAT48HP | CAT64HP | CAT64HP | |||||
| Configuration | Single Layer | Single Layer | Single Layer | Double Layer | |||||
| Max Load per Support [kg/m] | 0.8 kg/m | 1.4 kg/m | 2.6 kg/m | 2 kg/m | |||||
| Cable | Linear Weight of the Cable [kg/m] | Number of Cables | Classification | Number of Cables | Classification | Number of Cables | Classification | ||
| 4x1,5 (N)HXH FE180 E30-E60 | 0.234 | 3 | E30 | 5 | E30 E60 | 11 | E30 E60 | 8 | E30 E60 |
| 5x1,5 (N)HXH FE180 E30-E60 | 0.277 | 2 | 5 | E30 | 9 | E30 | 7 | E30 | |
| 7x1,5 (N)HXH FE180 E30-E60 | 0.330 | 2 | 4 | 7 | 6 | ||||
| 12x1,5 (N)HXH FE180 E30-E60 | 0.513 | 1 | 2 | 5 | 3 | ||||
| 19x1,5 (N)HXH FE180 E30-E60 | 0.715 | 1 | 1 | 3 | 2 | ||||
| 24x1,5 (N)HXH FE180 E30-E60 | 0.901 | - | 1 | 2 | 2 | ||||
| 30x1,5 (N)HXH FE180 E30-E60 | 1.052 | - | 1 | 2 | 1 | ||||
| 2x2,5 (N)HXH FE180 E30-E60 | 0.178 | 4 | E30 | - | - | - | |||
| 3x2,5 (N)HXH FE180 E30-E60 | 0.250 | 3 | - | - | - | ||||
| 4x2,5 (N)HXH FE180 E30-E60 | 0.296 | 2 | - | - | - | ||||
| 5x2,5 (N)HXH FE180 E30-E60 | 0.352 | 2 | - | - | - | ||||
| 4x1,5 (N)HXH FE180 E90 | 0.234 | 3 | E30 E60 E90 | 5 | E30 E60 E90 | 11 | E30 E60 E90 | 8 | E30 E60 E90 |
| 5x1,5 (N)HXH FE180 E90 | 0.277 | 2 | 5 | 9 | 7 | ||||
| 7x1,5 (N)HXH FE180 E90 | 0.330 | 2 | 4 | 7 | 6 | ||||
| 12x1,5 (N)HXH FE180 E90 | 0.511 | 1 | 2 | 5 | 3 | ||||
| 24x1,5 (N)HXH FE180 E90 | 0.901 | - | 1 | 2 | 2 | ||||
| 2x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.060 | 13 | E30 | - | - | - | |||
| 4x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.102 | 7 | - | - | - | ||||
| 8x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.221 | 3 | - | - | - | ||||
| 12x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.281 | 2 | - | - | - | ||||
| 16x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.326 | 2 | - | - | - | ||||
| 20x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.421 | 1 | - | - | - | ||||
| 32x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.588 | 1 | - | - | - | ||||
| 40x2x0,8 JE-H(St)H...Bd FE180 E30-E90 | 0.761 | 1 | - | - | - | ||||
| Fire rating applicable when linking specified J-hook to the following components | Fire rating applicable to the following riveted assemblies | ||||||||
| Part number | Part number | ||||||||
| CATHPAN | CAT16HPAB | CAT32HPAB | CAT48HPAB | CAT64HPAB | |||||
| CATHPA4 | CAT16HPBCB | CAT32HPAFAB3 | CAT48HPAFAB3 | CAT64HPAFAB3 | |||||
| CATHPA6 | CAT16HPBC200B | CAT32HPAFAB4 | CAT48HPAFAB4 | CAT64HPAFAB4 | |||||
| CATHPTM | CAT16HP24SM | CAT32HPAFAB6 | CAT48HPBCB | CAT64HPBCB | |||||
| CATHPBCB | CAT16HP58SM | CAT32HPBCB | CAT48HP58SM | CAT64HPBC200B | |||||
| CATHPBC200B | CAT16HP912SM | CAT32HPBC200B | CAT48HP912SM | CAT64HP58SM | |||||
| CATHP912SM | CAT16HP24 | CAT32HP24SM | CAT48HP24 | CAT64HP912SM | |||||
| CATHP24 | CAT16HP58 | CAT32HP912SM | CAT48HP58 | CAT64HP24 | |||||
| CATHP58 | - | CAT32HP24 | - | - | |||||
| CATHP912 | - | - | - | - | |||||
Brochure
Engineering Specification
Certifications


Additional Product Details
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.