CableTek Vertical Cable Manager
        
        Hover to magnify image or click to enlarge
      
        CableTek Vertical Cable Manager
The CableTek Vertical Cable Manager's are available in single- and double-sided models. It mounts on the sides of or between 2- and 4-post open frame racks. The front side of the manager provides support, management and high capacity for patch cords, while the back supports Cat 5e, 6, 6A and fiber optic cables.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- Easily removable one-piece front cover with access from right or left as needed opens 180º to allow full access to cables
 - Self-aligning bolt locations minimize lifting and speed installation
 - Self-captivating fasteners; bolt doesn't turn while tightening nut
 - Generous finger depth allows for maximum cable density and allows smooth transitions from vertical to horizontal positions
 - Unobstructed cable access to rack equipment - no keep-out areas
 - Rounded edges on composite material and grommets protect cable jackets from damage
 - Robust arrowhead fingers are shaped to funnel cables into base and are made of composite material
 - Cable tie-down points provided on back
 - Pass-through holes protect cable while facilitating routing between front and back
 - Single central door latch allows quick and easy access to cables
 - Double-sided cable manager with front and rear supporting fingers includes snap-on cover
 - Double-sided cable manager with posts and gates support and contain cables. Three sets of posts and gates are included; additional sets are available as accessories
 - Posts snap into pre-punched holes in the back of the cable manager
 - Gates snap onto posts, open from left or right as needed and swing 280º for cable access. Posts can be used alone as slack spools to control long patch cords.
 - Horizontal and vertical cable managers designed as a system for streamlined appearance and improved functionality
 
Specifications
2D DXF
3D Step
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.