Swing Frame Transversal Support Bars, ESFB, 61x760x103mm, Zinc Plated, Steel


Swing Frame Transversal Support Bars, ESFB, 61x760x103mm, Zinc Plated, Steel
Catalog#: ESFB08
The support bars allow for partial or full height swing frame mounting and also allows for the mounting of additional accessories.
Details
Benefits
Resources
CAD
Accessories
Related Accessories
Distributors In Your Area
Features
- Description: For full height mounting of swing frames in steel
- Material: 3 mm zinc plated steel.
- Mounting requirements: Support bars (ESFB) 600 mm wide can also be mounted directly into a 1200 mm wide enclosure by means of a VBD. Support bars (ESFB) 800 mm wide can also be mounted directly in 1600 mm wide enclosures.
- Pack quantity: One complete kit for a swing frame.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Mandatory
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.