Click-In Mounting Profile, CLPK, 74x300x26mm, Zinc Plated, Mild Steel


Click-In Mounting Profile, CLPK, 74x300x26mm, Zinc Plated, Mild Steel
Catalog#: CLPK300
Additional accessories and electrical equipment can be mounted quickly and easily exactly where needed by using these click-in mounting profiles.
Details
Benefits
Resources
CAD
Accessories
Distributors In Your Area
Features
- Description: Universal profile for both depth and width fitting on the 25 mm DIN hole pattern of the enclosure's frame or in combination with the CLPF and VB profiles. The 75 mm wide profile is equipped with three rows of holes of which one is turned 90º. This makes it possible to mount the CLPF profiles in both directions. The CLPK can be secured by the use of self tapping screws.
- Material: 1.5 mm zinc plated steel.
- Pack quantity: 4 profiles.
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Installation Manual / Instruction Sheet
CAD Generation
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.